IESNA:LM-63-2002
[TEST]P1384125
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-8)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB4C-722-U-SL3
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 4SQUARE 204W 70CRI 2200K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC
[LAMP] (104) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22288.8
TILT=NONE
104 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 74 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4727.4 4877.2 4932.7 4777.4 4217.0 3723.1 3456.8 3340.3 3395.8 3512.3 3717.6 4011.7 4450.0 4843.9 5165.8 5493.1 5887.1 6264.4 6702.7 
7113.3 7246.5 7401.9 7596.1 7951.2 8156.5 8051.1 7507.3 6203.4 2818.7 1381.6 1082.0 932.2 682.5 421.7 255.2 77.7 5.5 0.0 
4727.4 4882.8 4927.2 4777.4 4255.8 3739.8 3451.2 3345.8 3379.1 3495.6 3700.9 3989.5 4438.9 4832.9 5143.6 5476.5 5864.9 6242.2 6702.7 
7074.5 7235.4 7351.9 7540.6 7884.6 8101.0 8012.2 7429.6 6125.7 2691.1 1437.1 1098.6 954.4 676.9 438.3 266.3 83.2 5.5 0.0 
4727.4 4860.6 4916.1 4805.1 4339.0 3817.5 3512.3 3379.1 3395.8 3490.1 3651.0 3917.3 4278.0 4710.8 5043.7 5337.8 5698.4 6048.0 6430.9 
6808.2 7057.9 7096.7 7191.0 7390.8 7679.3 7718.1 7229.9 6242.2 3395.8 1659.0 1281.7 1137.5 810.1 560.4 299.6 99.9 11.1 
0.0 
4727.4 4843.9 4921.6 4860.6 4522.1 3978.4 3639.9 3462.3 3412.4 3479.0 3590.0 3773.1 4044.9 4450.0 4843.9 5126.9 5448.7 5831.6 6192.3 
6547.4 6824.8 7063.4 7124.4 7246.5 7573.9 7917.9 7834.7 6863.6 4855.0 2180.6 1498.1 1248.4 993.2 693.6 360.7 127.6 11.1 
0.0 
4727.4 4843.9 4927.2 4938.3 4749.6 4305.7 3889.6 3645.4 3512.3 3501.2 3562.2 3684.3 3861.8 4144.8 4533.2 4932.7 5276.7 5615.2 5964.8 
6325.4 6636.2 6847.0 7007.9 7152.2 7435.2 8028.9 8711.3 8322.9 6885.8 4211.4 2352.6 1514.8 710.2 471.6 260.8 94.3 16.6 
0.0 
4727.4 4816.2 4916.1 4977.1 4938.3 4710.8 4333.5 4011.7 3800.8 3678.7 3639.9 3695.4 3795.3 3956.2 4200.3 4538.8 4999.3 5443.2 5753.9 
5925.9 6136.8 6403.1 6702.7 7080.0 7601.6 8289.6 9449.3 11236.0 10847.6 8328.5 6952.4 5853.8 2607.9 993.2 349.6 
127.6 27.7 0.0 
4727.4 4816.2 4921.6 4999.3 5060.3 5049.2 4927.2 4710.8 4477.7 4266.9 4128.2 4083.8 4106.0 4161.5 4283.5 4488.8 4782.9 5199.1 5593.0 
5970.3 6358.7 6835.9 7379.7 7995.6 8655.9 9410.5 10370.4 11691.0 13527.5 14914.7 14171.2 13227.9 10714.4 6297.7 
2852.0 959.9 38.8 0.0 
4727.4 4816.2 4905.0 4988.2 5054.8 5115.8 5110.3 5043.7 4927.2 4782.9 4660.8 4594.3 4577.6 4599.8 4677.5 4855.0 5138.0 5515.3 5948.1 
6403.1 6946.9 7507.3 8084.3 8722.4 9310.6 9920.9 10636.7 10925.2 12123.7 14992.4 15652.7 15452.9 11973.9 6541.8 
3556.7 865.6 44.4 0.0 
4727.4 4788.5 4866.1 4971.6 5060.3 5132.5 5210.2 5249.0 5282.3 5310.0 5337.8 5387.7 5443.2 5515.3 5670.7 5881.5 6203.4 6602.9 
7068.9 7590.5 8178.7 8716.9 9227.4 9743.4 10231.7 10620.1 10875.3 10414.8 10880.9 12462.2 13810.5 14426.4 12301.3 
5820.5 2946.3 615.9 49.9 0.0 
4727.4 4782.9 4855.0 4938.3 5016.0 5104.7 5204.6 5315.6 5421.0 5559.7 5753.9 5942.6 6159.0 6436.4 6802.6 7302.0 7873.5 
8600.4 9421.6 10253.9 11047.3 11768.6 12329.0 12767.4 13105.9 13361.1 12673.1 12046.1 11990.6 12134.8 12478.9 12412.3 
10109.6 5853.8 1914.3 255.2 55.5 0.0 
4727.4 4744.1 4794.0 4849.5 4916.1 4982.7 5077.0 5165.8 5265.6 5382.2 5532.0 5676.2 5820.5 6031.4 6286.6 6658.4 7080.0 7579.4 
8134.3 8733.5 9299.5 9754.5 10181.7 10547.9 10830.9 10842.0 10187.3 10092.9 9904.3 10037.5 9832.2 9377.2 6253.3 
3035.1 510.5 149.8 55.5 0.0 
4727.4 4744.1 4782.9 4821.8 4888.3 4932.7 5004.9 5065.9 5132.5 5226.8 5326.7 5404.4 5459.8 5543.1 5643.0 5770.6 5909.3 5998.1 
6125.7 6253.3 6430.9 6697.2 6985.7 7302.0 7601.6 7601.6 7185.5 7130.0 7019.0 7074.5 6763.8 6353.2 4172.6 2041.9 
382.9 116.5 49.9 0.0 
4727.4 4727.4 4738.5 4760.7 4794.0 4838.4 4877.2 4910.5 4938.3 4960.5 4960.5 4921.6 4777.4 4555.4 4189.2 3750.9 3212.7 2768.8 2524.6 
2524.6 2663.3 2874.2 3101.7 3284.8 3490.1 3484.5 3329.2 3268.1 3129.4 3007.4 2602.3 2308.2 1548.1 848.9 283.0 111.0 49.9 0.0 
4727.4 4705.2 4671.9 4655.3 4622.0 4605.4 4566.5 4466.6 4289.1 3978.4 3551.1 2946.3 2336.0 1914.3 1675.7 1575.8 1525.9 1509.2 1509.2 
1509.2 1498.1 1453.7 1365.0 1254.0 1148.6 1054.2 943.3 832.3 732.4 627.0 566.0 521.6 410.6 310.7 205.3 99.9 44.4 0.0 
4727.4 4666.4 4583.2 4505.5 4422.3 4283.5 4028.3 3623.3 3057.3 2496.9 2114.0 1908.7 1797.8 1720.1 1664.6 1642.4 1631.3 1614.6 1570.3 
1537.0 1487.0 1414.9 1331.7 1248.4 1159.7 1065.3 971.0 860.0 765.7 665.8 599.3 554.9 432.8 299.6 199.8 99.9 38.8 0.0 
4727.4 4638.7 4516.6 4389.0 4172.6 3811.9 3257.0 2613.4 2252.7 2080.7 1992.0 1930.9 1869.9 1819.9 1775.6 1703.4 1670.1 1664.6 1642.4 
1581.4 1503.7 1420.4 1326.1 1231.8 1131.9 1059.8 993.2 898.9 782.4 671.4 588.2 527.1 421.7 305.2 188.7 94.3 27.7 0.0 
4727.4 4610.9 4461.1 4233.6 3861.8 3223.8 2552.4 2219.5 2119.6 2064.1 2036.3 2003.1 1930.9 1814.4 1731.2 1697.9 1686.8 1681.2 1659.0 
1603.6 1420.4 1315.0 1248.4 1181.9 1120.8 1032.0 937.7 837.8 715.8 610.3 543.8 499.4 405.0 299.6 177.6 83.2 27.7 0.0 
4727.4 4577.6 4372.3 4067.1 3523.4 2707.7 2269.4 2147.3 2108.5 2091.8 2064.1 1986.4 1886.5 1808.9 1736.7 1681.2 1653.5 1636.8 1503.7 
1398.3 1331.7 1287.3 1237.3 1198.5 1143.0 1070.9 987.7 871.1 760.2 654.7 582.6 538.2 427.2 316.3 199.8 88.8 22.2 0.0 
4727.4 4527.7 4300.2 3900.7 3179.4 2424.7 2186.2 2141.8 2141.8 2125.1 2036.3 1925.4 1853.2 1775.6 1697.9 1631.3 1592.5 1448.2 1376.1 
1342.8 1287.3 1220.7 1165.2 1148.6 1109.7 1048.7 948.8 832.3 732.4 643.6 582.6 543.8 421.7 310.7 199.8 127.6 22.2 0.0 
4727.4 4511.0 4255.8 3784.2 2963.0 2336.0 2180.6 2180.6 2197.3 2158.4 2025.2 1914.3 1831.0 1747.8 1664.6 1581.4 1459.3 1320.6 1303.9 
1276.2 1198.5 1131.9 1082.0 1032.0 965.5 876.7 799.0 726.9 654.7 577.1 521.6 482.7 377.3 288.5 266.3 155.4 22.2 0.0 
4727.4 4516.6 4255.8 3734.2 2852.0 2297.1 2186.2 2197.3 2241.6 2197.3 2058.5 1936.5 1836.6 1753.4 1664.6 1570.3 1376.1 1265.1 1276.2 
1276.2 1165.2 1065.3 993.2 915.5 837.8 771.3 715.8 654.7 599.3 538.2 493.8 482.7 366.2 277.4 299.6 105.4 22.2 0.0 
4727.4 4527.7 4233.6 3689.8 2846.4 2286.0 2191.7 2213.9 2247.2 2208.4 2058.5 1930.9 1842.1 1758.9 1670.1 1570.3 1370.5 1259.5 1281.7 
1298.4 1170.8 1048.7 976.6 898.9 826.7 760.2 699.1 643.6 588.2 516.0 466.1 438.3 338.5 271.9 299.6 99.9 22.2 0.0 
